Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Outdoor voltage transformer double pole VOL-xx

Medium voltage outdoor double pole voltage transformers VOL-xx are designed for insulation voltage up to 40.5 kV

The new lightweight Voltage Transformers (VTs) designed for pole mounted applications.
The VOL-xx outdoor double-pole insulated voltage transformer is used for metering line-to-line circuits.
The VTs are cast in hydrophobic cycloaliphatic epoxy resine (HCEP), capable of withstanding outdoor environmental conditions. The HCEP material offers superior arc track, ozone, and ultraviolet-resistive properties while maintaining physical strength. The hydrophobic surface properties of HCEP ensure highly reliable performance in wet or humid environments.
The transformer inlets are connected across the respective lines, to the phase-to-phase voltage, usually in the ‘V’ type of connection.
The majority of the transformers are equipped with a single secondary winding for measurement purpose.


Product scope

  • The VOL-24 outdoor voltage transformers are designed for insulation voltages up to 24 kV
  • The VOL-40.5 outdoor voltage transformers are designed for insulation voltages up to 40.5 kV

                
Key benefits

  • The VOL outdoor voltage transformer is designed for metering line-to-line voltage
  • Reduce weight with high performances
  • Resistant to outdoor conditions
  • Hydrophobic material offers superior outdoor performance and minimizes the potential for flashover


Key features

  • Hydrophobic epoxy resin (HCEP), capable of withstanding outdoor environmental conditions
  • Rated voltage up to 40.5 kV
  • Rated lighting impulse up to 200 kV
  • Rated primary voltages up to 38 kV
  • With 2 reconnectable secondary windings
  • Thermal limiting output up to 700 VA

Are you looking for support or purchase information?

Loading documents