Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Indoor current transformers bushing type BB and BBO

Medium voltage current transformers bushing type BB and BBO are cast in epoxy resin and are designed for installation voltage up to 24 kV (25 kV).

A current transformer without primary conductor but with primary insulation of its own, which can be used as a bushing.  
The transformers are designed and manufactured in conformity with following standards:
IEC, VDE, ANSI, BS,GOST and CSN.

Product scope

Highest voltage for equipment....   3.6 kV - 25 kV
Primary current............................  600 A – 5000 A

Key benefits
  

  • Designed to be used as a bushing
  • BBO has third secondary terminal destined for differential protection relay
  • Suitable for installation around non-insulated primary conductor

Key features

  • For rated primary currents of up to 5000 A
  • For measuring and protection with up to 3 secondary windings
  • Secondary reconnectable versions
  • Own primary insulation
  • Circular (BBO) or rectangular cross-section available

Are you looking for support or purchase information?

Loading documents

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country / region
Location
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
Location
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
Location