Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Indoor current transformer cable IHDA

Current transformers cable type IHDA without primary conductor and primary insulation of its own, which can be mounted over an insulated cable.

An insulated busbar or fully insulated cable drawn through cable window serves as the primary conductor. With operating voltages greated than 1.2 kV the insulation level of the primary conductor must fultil the respective standards for the operating voltage.
The secondary winding and ring shaped iron core is cast in resin wich has good electrical and mechanical properties.
The current transformer has only one iron core and one secondary winding.

Product scope

Highest voltage for equipment............   0.72 kV
Primary current...................................  max. 10 000 A

Why ABB?  

  • Indoor dry type, cast resin insulated
  • For measuring and protection
  • Most electrical standards available

Are you looking for support or purchase information?

Loading documents

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
widgets-contact-location
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
widgets-contact-location
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
widgets-contact-location