Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Indoor current transformer cable KOLT

Medium voltage current transformers cable type KOLT are designed for mounting inside power transformers and suitable for operating immersed in oil, under conditions of moderate and tropical climates.

They are designed for supplying measurement and protective circuits of power systems with frequency 50 or 60 Hz. KOLT type is without resin in polyester tape insulation. Current Transformers for Power Transformers type KOLT (inner diameter 30 ÷ 900 mm).
The transformers are designed and manufactured in conformity with following standards:
IEC, SEV, VDE, ANSI, BS, CAN, CSA, GOST.

Product scope
 
Primary current............................  100 A – 15000 A
 
Why ABB?  

  • oil immersed and indoor air applications
  • operate under moderate and tropical climate conditions 
  • insulation class B
  • epoxy resin free 
  • wide range of dimension and electrical parameters 

Are you looking for support or purchase information?

Loading documents