Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

NEMA/ANSI/IEC vertical break disconnector LSID

Single-phase disconnect on overhead distribution feeders and in outdoor distribution substations, 15.5 kV – 15/27 kV, 600 A continuous load

Loadbreak single insulator disconnect with self-contained loadbreak capabilities, a double blade door, and two 2-hole NEMA pad terminals.

Self-contained loadbreak enables lineman to interrupt load current with a hookstick.

Can be mounted underhung like a standard cutout or mounted directly on a pole used as a disconnect between overhead and underground lines.

Polymer concrete is available on 110 & 125 kV BIL.

 Ratings

Rated Voltage (kV)
15,5 - 15/27
Continuous Current (A)
600

Why ABB?

  • Globally recognized brand
  • Global network of service offices to support customers
  • Continuous development to meet changing customer needs

Are you looking for support or purchase information?

Loading documents