RTU520 product line
Product not available anymore.
The product you are looking for is not available anymore.
Replacement/successor is the RTU530 product line
For more information, you can contact us by clicking on the Contact button at the bottom of the page.
Distribution automation product for Hitachi Energy. Interface with your SCADA to obtain a complete understanding of the status of your grid on a distribution level with RTU520. Allowing for the simple integration of renewables into your excising networks. Low power consumption saves costs for uninterruptible power supply and makes your installation greener. Highly customizable design enables the adaptation of input and output modules based on your application requirements.
- Efficient footprint allows to fit the RTU520 into small control cabinets
- Intuitive handling allows faster project execution
- User friendly design enables your employees to work fast and efficient with the products
- Secure communication in public networks saves time and money and fulfills highest cybersecurity standards
- Customizable product solution adapts fast and simple to changing requirements
- Application Example
- Application Area
- Engineering
- Explorer
- RTU520 Starter Kit
As your distribution network develops towards an intelligent network you will need more and more independent monitoring and control devices to handle all different tasks. With our RTU520 you will keep your costs down while ensuring a stable supply for your customers.
- RTU520 takes over the function of monitoring and control of switching devices for pole-top switch monitoring and control applications. The advantage for you is that you save costs for maintenance staff and that you will reduce the average outage duration for each customer (SAIDI).
- Recent developments bring distributed energy resources into the distribution grid and they need to be controlled in order to protect primary equipment and ensure power quality. With the RTU520 you can monitor and control the distributed energy resources (DER). This enables you to focus on the critical tasks of network management while the RTU locally controls DER.
- In the automation of secondary substation and ring main units the RTU520 monitors and controls your transformer and intelligently handles loads.
Get to know more
- Communication units
- Power supply units
- Input/output modules
- Input/output adapters
520CMD01 Communication unit
DIN rail mounted base module RTU520:
- 1x Ethernet 10/100 BaseT
- 3x serial (2x RS485, 1x RS232)
- 1x USB configuration interface
- Direct connection up to 8 I/O modules
- Additionally extendable with up to 8 I/O modules with 520ADD01
- SD card slot
- Battery buffered real time clock optionally available