View this page in CHP
Global site

KH directional relays

KH-1 Directional Relay

The KH-1 relay is used to supervise breaker closing to insure that power flows from the source to the load bus after closing.

KH-2 Instantaneous Directional Overcurrent Relay

The type KH-2 instantaneous directional overcurrent relay is used whenever a directional unit with an adjustable pickup is desired. A typical application is for directional lockout for current balance paralleling when two or more load tap changing transformers are connected in parallel.

KH-21 Direction Overcurrent Relay

The KH-21 relay is an under power relay using two high speed single phase directional elements in an FT-21 case. This is equivalent to two single phase elements for measuring power using these elements’ contacts in series. The relay utilities break contacts for an under power application. The contacts will be closed to trip in the absence of power flow. 

 Why ABB?

  • Long production life, ease of application and reliable protection
  • High quality design
  • 12 year warranty
  • Short lead times
  • Consistent on-time delivery
  • 24/7 customer support
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
ABB Web feeds

Customer events

  • Industry
  • Event

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more