Recloser protection and control RER615
RER615 is a recloser controller designed for remote control and monitoring, protection, fault indication, power quality analyzing and automation in medium-voltage secondary distribution systems.
With RER615, grid reliability is enhanced, ranging from basic, non-directional overload protection to extended protection functionality with power quality analyses. Thus, RER615 meets today’s requirements for smart grids and supports the protection of overhead lines in isolated neutral, resistance-earthed, compensated and solidly earthed networks.
Scope
- Recloser protection and control
Product benefits
- Sophisticated protection functionality to detect, isolate and restore power in overhead line networks
- Integrated power quality measurement, including voltage dips and swells logging
- Adaptable standard configurations for rapid engineering and commissioning
- Large, easy-to-read LCD with SLD, local control and parameterization capability with dedicated push buttons for safe and easy operation
- Web-based parameterization tool with download capability
- Cyber security features such as audit trail
Product features
- Flexible control of three-phase recloser
- Freely programmable
- Flexible autoreclosing function
- Integrated power quality measurement, including voltage dips and swells logging
- Load profile and event logging
- Supports IEC 60870-5-101/104, DNP3 level 2, Modbus or IEC 61850 with GOOSE messaging communication protocols for high-speed protection, fault isolation and restoration