Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Over-current and earth-fault relay SPAJ 140 C

SPAJ 140 C is used for the selective short-circuit and earth-fault protection of radial feeders

The combined over-current and earth-fault relay SPAJ 140 C is used for the selective short-circuit and earth-fault protection of radial feeders in solidly-earthed, resistance-earthed or impedance-earthed power systems. This integrated protection relay includes an over-current unit and an earth-fault unit with flexible tripping and signalling facilities. These relays can also be used for other applications, which require single, two, or three-phase over-current protection. This combined over-current and earth-fault relay also includes a circuit-breaker failure protection unit.

Scope

  • Combined overcurrent and earth-fault protection

Product benefits

  • The most commonly used numerical protection relay on the market

Product features

  • Easy-to-use relay with the most essential functions for over-current and earth fault protection
  • Proven technology
  • Three-phase, low-set phase overcurrent unit with definite time or inverse definite minimum time (IDMT) characteristic
  • Three-phase, high-set phase overcurrent unit with instantaneous or definite time operation
  • Low-set earth-fault unit with definite time or inverse definite minimum time (IDMT) characteristic
  • High-set earth-fault unit with instantaneous or definite time operation
  • Built-in circuit-breaker failure protection
  • Self-supervision system continuously monitoring the operation of the electronics and the microprocessor

Are you looking for support or purchase information?

Loading documents

Related offering

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country / region
Location
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
Location
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
Location