Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Pre-Configured Matching Unit (PCMU)

The ideal solution to risk and reducing costs

The PCMU represents the best choice to replace ABB legacy relays. It ensures a reliable, seamless upgrade due to the risk reduction only a wire-like solution can provide. It also offers the lowest possible cost of installation in the market by using the existing wiring and connecting it to the wire-like terminals. Additionally the time to update drawings after installation is virtually eliminated since no changes in wiring are required.

Scope

  • The best choice to replace ABB legacy relays such as DPU, DPU2000, TPU2000, IMPRS, and Pro*Star

Product benefits

  • Relion REF615 technology
  • Engineering time savings
  • Advanced technology
  • Expanded communications capabilities
  • Eliminated risk of setting conversion
  • Installation time savings

Product features

  • Wire-like unit rear terminals exactly match legacy unit allowing change-outs without opening wire bundles
  • Form and fit — PCMU utilizes the existing cut out
  • Drawout design
  • Arc flash detection (AFD)
  • Ring-lug terminals for all inputs and outputs
  • Web-browser-based HMI

Are you looking for support or purchase information?

Loading documents

Related offering