Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Relay retrofit kits

Targeting reliable and smooth system retrofits

ABB has developed relay retrofit kits to ensure a smooth installation of replacement protection and control relays. These mechanical replacement kits include pre-fabricated plates, which are needed for a timely scheduled and controlled execution of retrofit projects.

The offering is based on the use of protection and control relays from the Relion® product family as replacement devices and on pre-designed mechanical replacement kits.

There are kits available for the following previous generations of relays:

  • ASEA / ABB Combiflex 19’’4U set-up
  • BBC S-series relay as flush mounted
  • Three BBC S-series relays as flush mounted side-by-side
  • Strömberg SP_J40 relay as flush mounted
  • Two Strömberg SP_J3 relays as flush mounted side-by-side
  • Strömberg SP_J6 relay as flush mounted
  • Strömberg SP_J3 or SP_J6 relays in a 19’’ rack assembly
  • Strömberg SPA 300 series relay as flush mounted
  • Strömberg SPAC 630 relay as flush mounted
  • Strömberg SPAC 510/520/530 relay as flush mounted

Why ABB? 

  • Ensure a smooth installation process in relay retrofit projects
  • The kits are standardized and developed for the highly-acclaimed Relion family relays
  • Substantial savings in time and resources with pre-fabricated plates
  • Pre-fabricated plates guarantee compatibility with the mechanical design of the replacement relay

Are you looking for support or purchase information?

Loading documents

Related offering

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
widgets-contact-location
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
widgets-contact-location
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
widgets-contact-location