View this page in CHP
Global site

Steel walk-in secondary substation Jupiter 10W

Type tested, ready to install walk-in substation in metal enclosure, for 1000 kVA transformer, 12 / 24 kV compact gas insulated switchgear, complete with internal interconnections, wiring and earthing.

The enclosure is divided into two compartments, one for the MV switchgear and LV switchboard and one for the distribution transformer. The weight of the CSS without electrical equipment is 2975 kg.

Dimensions (LxWxH)
Enclosure (6 degree roof): 3634 x 2134 x 2342 mm
Transformer compartment: 1860 x 1273 x 2039 mm

Max equipment

  • Transformer:
    1000 kVA hermetically sealed oil transformer
     
  • MV Equipment:
    5 panel SafePlus 12 / 24 kV
    MV transformer cables are as standard 25 mm2 Cu. If the Tee-off is with a vacuum circuit breaker 95 mm2 Al cables will be installed.
     
  • LV Equipment:
    LVS3-16M
           16 x 400 A InLine fuse switches
           10 x 400 A Kabeldon fuse switches
    LV cables for a 1000 kVA transformer are 3 x 240 mm2 per phase. 
     
    Why ABB?
  • Type tested according to the latest IEC 62271-202 specifications
  • Internal arc fault Type AB tested at 20 kA, 1 second
  • No access to live parts
  • High level of safety for equipment and personnel
  • Ready to install unit complete with internal interconnections, wiring and earthing.

Are you looking for support or purchase information?

Loading documents

Related offering

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Sales Team

Your local ABB's partner contact

Your local ABB Sales Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Service Team

Your local ABB's partner contact

Your local ABB Service Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Emergency Team

Your local ABB's partner contact

Your local ABB Emergency Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Authorized Value Providers

Close
Contact Service unavailable

ABB Web feeds

Customer events

  • Industry
  • Event

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more