CA differential relay

CA differential relays provide generator and transformer protection

Generator Differential relay

CA generator differential relay is a single phase, induction disc type with inverse timing characteristics. It is provided with one operating winding and two restraining windings without taps.

Transformer Differential relay
Designed for 2-winding transformer protection, the CA transformer differential relay has a constant percentage differential characteristic and inverse timing. It is a single-phase unit, and three relays are used for three-phase transformer protection.

Percentage Differential Relays
The CA-16 relay is a single-phase differential relay used for protection of multicircuit buses up to a total of six circuits.

The CA-26 relay provides differential protection for both 2- and 3-winding transformers. It is also suitable for combination bus-transformer applications.

Why ABB?

  • Long product life
  • Ease of application
  • Reliable protection
  • State-of-the-art testing