Global site

SRW reverse power relay

The SRW is a single phase, solid state, directionally controlled reverse power relay

The SRW is a single phase, solid state, directionally controlled reverse power relay, used primarily to protect ac generators against motoring. The directional unit has a factory preset maximum sensitivity characteristics of 30°. The relay can be adjusted for any desired maximum sensitivity angle between 0 and 90°.

The SRW may also be used to sense lagging power factor load flow in an abnormal direction. 

Why ABB?

  • Long product life
  • Ease of application
  • Reliable protection
  • High-quality design