Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

ANSI air-insulated switchgear Advance

Medium voltage switchgear for primary distribution up to 27 kV suitable for indoor or outdoor installations

Advance is ABB’s ANSI platform for 5, 15 and 27 kV rated metal-clad switchgear featuring a narrow footprint and designed and tested according to IEEE C37.20.2. Featuring galvanized steel construction, hem bending techniques, and Delrin arc-quenching contacts, Advance is designed with safety, reliability, and durability in mind.

Key benefits

  • Utilizes ADVAC spring charge mechanism breaker or AMVAC magnetically actuated breaker, which have the lowest total cost of ownership due to extremely low maintenance requirements and are the easiest breakers to maintain in the industry
  • Enhanced safety for personnel and equipment
  • Design allows for flexibility in configurations 

Key features

  • Meets/exceeds the requirements of ANSI C37.20.2
  • Seismically tested to IBC Region D, Ip1.5
  • Enclosures meeting the outdoor requirements of ANSI C37.20.2 are available in either walk-in (sheltered aisle), or non-walk-in configurations
  • Forced air cooling available for 4,000 A applications up to 15 kV

Are you looking for support or purchase information?

Loading documents

Related offering

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
widgets-contact-location
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
widgets-contact-location
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
widgets-contact-location