Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Gas-insulated compact switchgear SafePlus

Medium voltage (MV) compact SF6-insulated switchgear for secondary distribution up to 40.5 kV, 630A

SafePlus is a metal enclosed compact switchgear system for distribution applications up to 40.5 kV. The switchgear has a unique flexibility due to its extendibility and the possible combination of fully modular and semi-modular configurations. SafePlus is from the same product family as SafeRing and has identical user interface.

SafePlus  is a completely sealed system with a stainless steel tank containing all live parts and switching functions. A sealed steel tank with constant atmospheric conditions ensures a high level of reliability as well as personnel safety and a virtually maintenance-free system. 

Product scope   

  • 12-24 kV, 630A
  • 36-40.5 kV, 630A


Key benefits

  • Completely sealed system
  • Safe and reliable operation
  • Smart grid enabled
  • High flexibility, selection of compact, semi-modular or fully modular switchgear
  • Compact design with small footprint and low physical weight


Key features

  • Minimal maintenance
  • No live parts exposed
  • One full range up to 40.5 kV
  • Module width: 325mm for 12-24kV, 420mm 36kV
  • Optional arc suppressor: No gases released even in arc fault cases
  • Optional fully modular switchgear

Are you looking for support or purchase information?

Loading documents

Related offering