Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Low voltage generators for industrial applications

ABB's LV generators are designed for diesel or gas generators sets, for continuous or standby operations. They can be used also for a wide range of different industrial applications. They meet or exceed the requirements of all relevant national and international standards.

They are ideal for applications such as emergency or stand-by power supplies for facilities like schools, hospitals, offices and factories, and for demanding applications like telecommunications, cogeneration, aeronautics, and transportation.
   
Poles
Power ranges
15-3125 kVA @ 400 V / 50 Hz / 1500 rpm
19-3750 kVA @ 480 V / 60 Hz / 1800 rpm
Certificate
ISO 9001, ISO 14001, OHSAS 18001

Frame sizes

Loading documents