Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

High dynamic performance motors

The AC induction low inertia motors, High dynamic performance series (HDP) is the ABB solution for several application where compact dimensions and high dynamics are critical.

HDP series have been designed to be used in rough operating conditions and to operate only with a frequency converter. Square frame design and high overload capacity gives the motor an excellent dynamic response due to low moment of inertia and high pulse torque.

Typical fields of applications for this type of induction motors are:
Plastic, Paper, Automation, Entertainment Industry, Machine tools

Main applications are:
Plastic and rubber extrusion, Injection molding, Winders, Lifting, Conveyors, Test benches and more.
 

Related links

Loading documents