Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

High output SynRM motor-drive packages

Together with the latest drive technology, high output synchronous reluctance (SynRM) motors enable efficient and powerful yet highly compact motor-drive installations.

Highlights:
  • Up to two frame sizes smaller than conventional designs
  • Double output power without increasing motor size
  • Permanent magnet motor performance - without magnets
  • Induction motor levels of cost-efficiency and service-friendliness
  • Higher reliability through lower bearing temperatures
  • Preselected packages up to 350 kW
  • Verified package efficiencies for accurate energy consumption figures

Related links

Loading documents