Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Low voltage flameproof IE2 motors

Equipment protection level Gb for zones 1 and 2. 

ABB offers full range of IECEx/ATEX certified low voltage flameproof IE2 motors, according to IEC 60034-30-1; 2014. Motors are made to meet the precise needs of each customers and each application.

Type of protection Ex d / Ex de

Output power       0.55 to 950 kW
Frame size  IEC 80 to 450
Number of poles    2 to 8
Voltages All commonly used voltages
Frequency 50 or 60 Hz
Protection IP 55 or better
Protection type For zone 1 or 2
Temperature classes T1 - T6
Gas group IIB and IIC
Certficates                                                 IECEx / ATEX certified, Equipment protection levels (EPLs), national certificates for example CU-TR (Russia, Belarus and Kazakhstan), CQST (China) and Inmetro (Brazil)
Features                                                                       
  • Certified for variable speed drive
  • Variants for different standards in the oil and gas sector
  • Type approval for most marine classification societies
  • Application specific design available
  • Loading documents

    Contact information

    What would you like to do?

    Submit your inquiry

    Please select country from the list below
    Country
    widgets-contact-location
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
    widgets-contact-location
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
    widgets-contact-location