Washdown Duty Three Phase Enclosed Motors

Baldor-Reliance washdown duty motors come in a variety of designs to fit the many needs in the marketplace – including brake motors. We offer our white washdown motor with enhanced sealing for ingress protection and stainless steel shaft extensions that prevents corrosion. It features a manual release brake with automatic reset, ideal for washdown conveying applications with start-stop operations.

Features

  • 1/2 - 5 Hp
  • NEMA frame 56C – 184TC
  • C-Face foot mounted
  • 208-230/460 and 230/460 volts
  • 300 series stainless steel hardware
  • Neoprene gaskets
  • Doubled sealed ball bearings
  • Power off manual release brake with automatic reset
  • Lip and V-Ring seal on DE
  • Super-E® motors have NEMA Premium® efficiency
  • White epoxy, corrosion resistant finish
  • Stainless steel shaft extensions
  • Standard NEMA BA dimension

Common applications

  • Conveyors
  • Pumps

Common industries

  • Food processing
  • Wet environments
  • Packaging
  • Water/Wastewater treatment
Select region / language