Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Definite purpose motors

Definite purpose motors for a host of applications

The Definite Purpose family of motors captures a host of variety demanded by the marketplace. These motors include TEFC and ODP Two-speed motors, as well as single phase Pressure Washer motors. This group of specialty motors includes Arbor Saw to Woodworking, Pre-1952 NEMA motors to SAE Hydraulic Pump motors. An extensive line of TEFC and ODP F-2 motors are available as well in 0.75 through 45 kW (1 Hp through 60 Hp). The Automotive Approved motors, approved by major US automobile manufacturers, are available in cast iron designs and meet all requirements for sound power levels. A broad line of Design D Oil Field Pump motors, requiring high torque and high slip, are available in 2.24 – 112 kw (3 Hp through 150 Hp).

Our offerings

Related links

Loading documents
Loading documents