Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

NEMA General purpose motors

A motor for any application

Baldor's extensive line of General Purpose motors are available in Open Drip-proof and TEFC construction in both single and three phase. Sizes available from stock range from 0.06 – 1119 kW (1/12 - 1500 HP). Designed for "general purpose" use means that these motors can be used in applications which include compressors, pumps, fans, conveyors, material handling, machine tools and many others.
Loading documents