Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Very high voltage synchronous motors

Motorformer® is the only choice for very high voltage motors in multi-megawatt powers. Developed by ABB, this award-winning technology delivers operational and cost benefits in industrial compressor applications as well as offshore oil and gas applications. Drawing on more than 100 years of ABB expertise in AC synchronous motors and generators, Motorformer® can operate with input voltages up to 70 kV and outputs of 50 MW.

The ability to operate with such high input voltages at multi-megawatt powers makes Motorformer® an ideal complement to power-from-shore solutions for offshore applications like oil and gas platforms and Floating Production, Storage and Offloading vessels (FPSOs).


Loading documents