Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

ArcheOS Licensed Sub-1 GHz PTMP Radios

ArcheOS licensed band point-to-multipoint (PTMP) and point-to-point (PTP) radios provide reliable, around-the-clock wireless connectivity to remote endpoints at low to medium speeds. Additionally, ArcheOS radios can be used as repeaters to extend the range of radio links in both PTMP and PTP modes. Every ArcheOS radio can serve as a master, a repeater or a remote endpoint. ArcheOS radios are available in the 400 MHz and 700MHz frequency bands.

Product Name

Frequency (MHz) Radios Ethernet Ports Serial Ports
ArcheOS 4222  406 - 430;
450 - 470
2 2 2

ArcheOS 4122

 406 - 430;
450 - 470
1 2 2
ArcheOS 7222  757 - 758;
787 - 788
2 2 2

ArcheOS 7122

 757 - 758;
787 - 788
1 2 2

Download the ArcheOS 4000 data sheet and the ArcheOS 7000 data sheet for additional information and contact sales with any questions.

Are you looking for support or purchase information?

Contact Us


Get to know more

Loading documents

Related offering