Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

MicrOS 410 Broadband Mesh Client Node

Broadband connections for wired IoTSP clients to a TropOS mesh network

MicrOS 410 broadband mesh client nodes enable cost-effective yet reliable and secure IP communications for utility, oil and gas, mining, and industrial applications that monitor and control field automation. It enables wired Internet of Things, Services and People (IoTSP) clients to connect to a TropOS broadband wireless. IoTSP clients include intelligent electrical devices, remote terminal units, programmable logic controllers, flow computers and more. The MicrOS 410 is packaged in an outdoor form factor with integrated directional antennas providing full 2x2 MIMO support.

RS-232 and RS-485 serial connections, in addition to Ethernet, and support for popular automation protocols such as DNP3, Modbus and IEC 61850 with GOOSE messaging make the MicrOS 410 ideal for connecting new and legacy wired IoTSP clients to a TropOS mesh network. The MicrOS 410 simplifies device and network configuration compared to traditional wireless bridges and is designed to provide cost effective connectivity for IoTSP clients to a high reliability TropOS mesh network. It delivers broadband connectivity at intermediate range.  Aggregating the Ethernet switch and serial interfaces reduces cost and installation time and simplifies management.  The integrated GPS improves asset tracking.

The MicrOS 410 provides an economical vehicle for utilities and other industrial companies to securely deploy field automation communication. It offers a multi-layer, multi-application security model that provides defense-in-depth. Its advanced set of standards-based security features for field area networks including a built-in firewall and IPsec VPN in every unit. The MicrOS 410 enables traffic from different applications and user groups to be segregated on separate virtual local area networks (VLANs), each with its own address space, security policies and Quality of Service (QoS) policies. In addition, the product’s operating software provides the technical controls required to achieve NERC CIP v5 compliance.

The MicrOS 410 functionality is also available housed in an industry-standard DIN rail mountable form factor, the MicrOS 411.

Download the MicrOS 410 data sheet for additional information and contact sales with any questions.

Are you looking for support or purchase information?

Contact Us


Get to know more

Related offering