Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

2015 - Press Releases & Announcements

  • September 16, 2015

    ABB Lowers Oil Field Communication Costs with New Wireless Networking Product Line
    ABB today introduced the TeleOS product line, a set of unlicensed band point-to-multipoint (PTMP) radios that provide power-efficient SCADA communications with I/O capabilities. Using TeleOS, upstream oil and gas companies can now bring modern wireless communications to off-grid well pads, reducing capital and operational expenses, helping maximize oil production efficiency, and enhancing environmental and worker safety.

    Continue reading →

  • June 16, 2015

    ABB Introduces New Broadband Wireless Mesh Router for European Utilities
    Tropos 6420 mesh router enables reliable, cost-effective private wireless communication networks for smart metering backhaul and distribution automation. ABB is showcasing its latest outdoor broadband mesh router, designed to meet the communication networking requirements of utilities in Europe, during the CIRED conference in Lyon, France from June 15-18, 2015.

    Continue reading →

  • April 7, 2015

    ABB Advances Oil Field Networking with New Well Pad Communications Hub
    ABB today introduced the Tropos 6420-XA, a fourth-generation outdoor broadband mesh router that is an oil well pad communications hub for all life cycle phases from lease to production. Using the Tropos 6420-XA, upstream oil and gas companies can now own a single wireless network to meet all their communication needs throughout the oil well pad life cycle. Communication networks based on the Tropos 6420-XA reduce operational expenses, help maximize oil production efficiency, enhance environmental and worker safety, and support high resolution data to enable improved operational and business decision making.

    Continue reading →

  • Jan 28, 2015 - Product Announcement

    ABB Introduces Tropos 6420 Broadband Wireless Mesh Router
    ABB Wireless today introduced the Tropos 6420, a fourth-generation outdoor broadband mesh router designed to enhance physical security applications in  electric utility transmission and distribution (T&D) substations. The Tropos 6420 includes powerful new features such as 300 Mbps wireless data rate at both 2.4 GHz and 5 GHz, wired Gigabit Ethernet support, and access to 653 MHz of radio frequency (RF) spectrum. These features, coupled with the advanced mesh routing and radio resource management capabilities of the embedded Tropos Mesh OS, enable the Tropos 6420 to provide the performance and reliability required to support mission-critical substation physical security applications in addition to time-critical protection and control applications.

    Continue reading →

Are you looking for support or purchase information?

Links and Downloads