Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

TeleOS Unlicensed PTMP and PTP Radios

The TeleOS unlicensed point-to-point (PTP) and point-to-multipoint (PTMP) product line from ABB Wireless provides power efficient SCADA communications as well as connectivity to remote endpoints at low to medium speeds. TeleOS radios can also be used as repeaters to extend the range of unlicensed radio links in both point-to-point and point-to-multipoint modes.

TeleOS is a dual band ISM/MAS 902-960 MHz software defined radio. TeleOS radios support data transfer rates from 9.6 kbps to 4.4 Mbps, power output from 10mW to 3W, and channel sizing from 12.5 kHz to 1.2 MHz. TeleOS radio selectively switch modulation schemes to ensure highest throughput based on link quality and environmental noise.

Enclosed products

Product Name Radios Ethernet Ports Serial Ports I/O Ports Description
TeleOS 9222-IO 2 2 2 8 Dual 900 MHz radios
Ethernet, serial and I/O
TeleOS 9222 2 2 2 0 Dual 900 MHz radios,
Ethernet, serial; no I/O
TeleOS 9122-IO 1 2 2 8 Single 900 MHz radio,
Ethernet, serial and I/O
TeleOS 9122 1 2 2 0 Single 900 MHz radio,
Ethernet, serial; no I/O
TeleOS X022-IO 0 2 2 8 I/O expansion unit,
Ethernet and serial; no radio

Board-level products

Product Name Radios Ethernet Ports Serial Ports I/O Ports Description
TeleOS 9111B 1 1 1 0 Single 900 MHz radio,
Ethernet and serial; no I/O

Note: TeleOS 9111B supports ISM band operation only. It does not support MAS operation.

Download the TeleOS data sheet for additional information and contact sales with any questions.

Are you looking for support or purchase information?

Contact Us


Get to know more

Loading documents

Related offering

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country / region
Location
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
Location
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
Location