Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Subsea power joint industry program

ABB and Statoil collaborating to develop deepwater subsea power and control technologies

ABB has entered a five year 100 MUSD joint industry program (JIP) with Statoil and two other oil & gas companies for the development of next-generation subsea power system. 

​The five year program is centred on the development of technologies required to power and control large-scale subsea pumping and gas-compression projects planned for the Norwegian continental shelf, the Gulf of Mexico and other places around the world. Subsea pumping and gas compression contributes to improved utilization of oil and gas resources through greater recovery rates, reduced production costs and the further development of deep water production.

The deliverables from the program are a pressure compensated medium voltage distribution unit and two pressure compensated variable speed drives for large pumps and compressors. 

The JIP will provide solutions for transmission of electrical power up to 100 megawatts (MW) over a distance of 600 kilometers  and to depths up to 3,000 meters. This is important for the development of remote oil and gas fields located far from other infrastructure.

Main data

Customer: Statoil
Site:  Worldwide
Customer need: - Reliable power solution for transmission of electrical power up to 100 MW over a distance of 600km and to depths of up to 3,000 meter.
Scope: - Power conversion system to power and control subsea pumps and gas compressors
-Power transmission and distribution solutions f
Application: Subsea
Customers benefit: - Investment costs significantly reduced compared to existing solution.
- Enable development at remote oil and gas fields located far from other infrastructure.

Links and downloads