Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Dębno - sour gas reinjection

Total compressor packing solution from ABB

Debno oil and gas mine is the second largest producing field in Poland. In order to intensify crude oil production our client PGNiG SA has requested a sour gas compression unit, which would increase pressure in the oil bed by means of reinjecting waste gas into the well. The challenge was to meet stringent customer demands and deliver a compressor capable of working with an extremely difficult medium. High capacity, high pressure and high concentration of H2S in gas were the most important design challenges.

ABB has offered a solution based on Dresser-Rand compressor, powered by an electrical motor and Variable Frequency Drive manufactured by ABB.

The project will be delivered solely with in-house ABB engineering. As a turn-key solution provder, ABB is coordinating all civil, construction and assembly works, bearing full responsibility for the project and reducing risk for the customer.

Main data

Customer:  PGNiG SA
Site:  Dębno, Poland
Customer need:  Complete solution for sour gas compression
Scope:  1MW compressor package with electrical motor, turn-key delivery including civil works and construction
Application:   Onshore
Customer benefits:
- Production efficiency
- Reliability in tough conditions
Commissioning year: 2016 (planned)