Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Recommended inverters

Single-phase
Solar single-phase string inverters between 2kW and 6kW focusing on residential and small commercial applications.

PVI-3.0/3.6/3.8/4.2 (North America)
The most common residential inverter is the ideal size for an average-sized family home. This single-phase string inverter complements the typical number of rooftop solar panels, allowing home-owners to get the most efficient energy harvesting for the size of the property.

PVI-3.0/3.6/4.2 (Europe & APAC)
The most common residential inverter is the ideal size for an average-sized family home. This single-phase string inverter complements the typical number of rooftop solar panels, allowing home-owners to get the most efficient energy harvesting for the size of the property.

PVI-3.8/4.6 (Isolated)
This isolated inverter is optimized for use in residential applications requiring PV array grounding, such as some thin-film models. This inverter has also been designed to serve all countries and regions with specific field-configurable set-ups available for all major country grid codes and display languages.

PVI-2000 Outdoor - Discontinued
The transformerless operation of this compact outdoor residential inverter provides the highest efficiency of up to 95.5%. The high-speed Maximum Power Point Tracker (MPPT) produces real-time power tracking and improved energy harvesting.

PVI-2000, PVI-3600 - Discontinued
Designed to be housed indoors, this small residential string inverter will work most effectively with small photovoltaic residential installations. This very compact, slim, lightweight and easy-to-install inverter offers a very cost effective entry point for users new to photovoltaics or in need of a simple power inverter solution.

PVI-5000/6000 (North America)
Designed for residential and small commercial PV installations, this inverter fills a specific niche in the product line to cater for those installations producing between 5kw and 25kw.

UNO-2.0/2.5-I
The UNO-2.0-I and UNO-2.5-I are the latest single phase string inverters in the range. A new-look inverter but packed with ABB’s proven high performing technology. The new look inverter has new features including a special built-in heat sink compartment and front panel display system.

Three-phase
Solar three-phase string inverters of 5.8kW and above focusing on commercial applications.

PVI-6.0/8.0-TL-OUTD - Discontinued
The non-isolated 6.0 and 8.0 kW three-phase inverters are the perfect solution for rooftop installations. The smallest three-phase inverters in the family, they add to the range including the leading 10.0 and 12.5 kW transformerless inverters.

PVI-10.0/12.0-I (North America)
This isolated inverter is optimized for use in any application that requires PV array grounding, such as some thin-film models. This inverter has also been designed to serve all countries and regions with specific field-configurable set-ups available for all major country grid codes and display languages.

PVI-10.0/12.0-I-OUTD (EMEA & APAC)
This isolated inverter is optimized for use in any application that requires PV array grounding, such as some thin-film models. This inverter has also been designed to serve all countries and regions with specific field-configurable set-ups available for all major country grid codes and display languages.

PVI-10.0/12.5
Officially rated A+ by industry publication Photon International, the three-phase 10.0 & 12.5kw non-isolated inverter is an industry leader. It is one of the best selling three-phase string inverters in the PV market.

TRIO-5.8/7.5/8.5-TL-OUTD
This new generation three-phase inverter for domestic installations, is available in three power ratings: 5.8, 7.5 and 8.5 kW. The compact, transformerless TRIOs are the latest products in the family for their performance, ease of use and installation, monitoring and control.

TRIO-20.0/27.6-TL
The latest in ABB’s Trio range, this new-look three-phase inverter fills a specific niche in the commercial solar market. This new three-phase inverter benefits from the three-phase inverter technology perfected in the PVI-10.0 and 12.5, probably the world’s most commonly used three-phase inverter which has led the way in best-in-class efficiency.

PRO-33.0-TL-OUTD
ABB’s three-phase PRO-33 string inverter is available in 33 kW and is designed for medium and large de-centralized PV systems either on large-scale commercial and industrial rooftops or ground-mounted PV plants up to megawatt (MW) sizes.

PVI-55.0/110.0/165.0/220.0/275.0/330.0
The commercial-grade inverters are designed for large solar applications such as large industrial facilities.

PVI-134.0/200.0/267.0/334.0/400.0-TL
New inverter system based on extractable modules of 67kW of Power.

PVI-Central-US-250/300 - Discontinued
High-efficiency, NEMA3R rated 250kW and 300kW central inverters for commercial grade applications.

ULTRA-700/1050/1400 (Europe & APAC)
The largest solar power inverter in the ABB product range, the new Ultra 1.4MW unit is designed with large utility-grade installations in mind.

ULTRA-750/1100/1500 (North America)
The largest solar power inverter in the ABB product range, the new Ultra 1.5MW unit is designed with large utility-grade installations in mind.

PVS800
PVS800 central inverters are aimed at system integrators and end users who require high performance solar inverters for utility scale PV power plants. This invert has power range up to 1MW.