Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Recommended inverters

Single-phase
Solar single-phase string inverters between 2kW and 6kW focusing on residential and small commercial applications.

PVI-3.0/3.6/3.8/4.2 (North America)
The most common residential inverter is the ideal size for an average-sized family home. This single-phase string inverter complements the typical number of rooftop solar panels, allowing home-owners to get the most efficient energy harvesting for the size of the property.

PVI-3.0/3.6/4.2 (Europe & APAC)
The most common residential inverter is the ideal size for an average-sized family home. This single-phase string inverter complements the typical number of rooftop solar panels, allowing home-owners to get the most efficient energy harvesting for the size of the property.

PVI-3.8/4.6 (Isolated)
This isolated inverter is optimized for use in residential applications requiring PV array grounding, such as some thin-film models. This inverter has also been designed to serve all countries and regions with specific field-configurable set-ups available for all major country grid codes and display languages.

PVI-2000 Outdoor - Discontinued
The transformerless operation of this compact outdoor residential inverter provides the highest efficiency of up to 95.5%. The high-speed Maximum Power Point Tracker (MPPT) produces real-time power tracking and improved energy harvesting.

PVI-2000, PVI-3600 - Discontinued
Designed to be housed indoors, this small residential string inverter will work most effectively with small photovoltaic residential installations. This very compact, slim, lightweight and easy-to-install inverter offers a very cost effective entry point for users new to photovoltaics or in need of a simple power inverter solution.  

PVI-5000/6000 (North America)
Designed for residential and small commercial PV installations, this inverter fills a specific niche in the product line to cater for those installations producing between 5kw and 25kw.

PVI-5000/6000-TL-OUTD (EMEA & APAC)
Designed for residential and small commercial PV installations, this inverter fills a specific niche in the product line to cater for those installations producing between 5kw and 25kw.

UNO-2.0/2.5-I
The UNO-2.0-I and UNO-2.5-I are the latest single phase string inverters in the range. A new-look inverter but packed with ABB’s proven high performing technology. The new look inverter has new features including a special built-in heat sink compartment and front panel display system.

Three-phase
Solar three-phase string inverters of 5.8kW and above focusing on commercial applications.

PVI-6.0/8.0-TL-OUTD - Discontinued
The non-isolated 6.0 and 8.0 kW three-phase inverters are the perfect solution for rooftop installations. The smallest three-phase inverters in the family, they add to the range including the leading 10.0 and 12.5 kW transformerless inverters.

PVI-10.0/12.0-I (North America)
This isolated inverter is optimized for use in any application that requires PV array grounding, such as some thin-film models. This inverter has also been designed to serve all countries and regions with specific field-configurable set-ups available for all major country grid codes and display languages.

PVI-10.0/12.0-I-OUTD (EMEA & APAC)
This isolated inverter is optimized for use in any application that requires PV array grounding, such as some thin-film models. This inverter has also been designed to serve all countries and regions with specific field-configurable set-ups available for all major country grid codes and display languages.

PVI-10.0/12.5
Officially rated A+ by industry publication Photon International, the three-phase 10.0 & 12.5kw non-isolated inverter is an industry leader. It is one of the best selling three-phase string inverters in the PV market.

TRIO-5.8/7.5/8.5-TL-OUTD
This new generation three-phase inverter for domestic installations, is available in three power ratings: 5.8, 7.5 and 8.5 kW. The compact, transformerless TRIOs are the latest products in the family for their performance, ease of use and installation, monitoring and control.

TRIO-20.0/27.6-TL
The latest in ABB’s Trio range, this new-look three-phase inverter fills a specific niche in the commercial solar market. This new three-phase inverter benefits from the three-phase inverter technology perfected in the PVI-10.0 and 12.5, probably the world’s most commonly used three-phase inverter which has led the way in best-in-class efficiency.

PVI-55.0/110.0/165.0/220.0/275.0/330.0
The commercial-grade inverters are designed for large solar applications such as large industrial facilities.

PVI-134.0/200.0/267.0/334.0/400.0-TL
New inverter system based on extractable modules of 67kW of Power.

PVI-Central-US-250/300 - Discontinued
High-efficiency, NEMA3R rated 250kW and 300kW central inverters for commercial grade applications.

ULTRA-700/1050/1400 (Europe & APAC)
The largest solar power inverter in the ABB product range, the new Ultra 1.4MW unit is designed with large utility-grade installations in mind.

ULTRA-750/1100/1500 (North America)
The largest solar power inverter in the ABB product range, the new Ultra 1.5MW unit is designed with large utility-grade installations in mind.

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country / region
Location
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
Location
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
Location