Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

UNO-2.0-I/2.5-I (North America) 

The UNO-2.0-I and UNO-2.5-I are the latest single-phase string inverters in the line. A new-look inverter but packed with ABB’s proven high performing technology. The new look inverter has new features including a special built-in heat sink compartment and front panel display system.

The smallest of ABB outdoor power inverters is the right size for the average rooftop installation. This rugged outdoor inverter has been designed as a completely sealed unit to withstand the harshest environmental conditions.

The high speed MPPT offers real-time power tracking and improved energy harvesting. Despite the isolated operation, the UNO-2.0-I and UNO-2.5-I features an efficiency of 96.3%. The wide input voltage range makes the inverter suitable to low power installations with reduced string size.

Highlights

  • This inverter operates at 96 percent CEC weighted efficiency.
  • It has a single-phase and split-phase output.
  • It operates with extra quiet highfrequency transformer inverter architecture.
  • The NEMA 4X rated enclosure enables unrestricted use under any environmental conditions.

Are you looking for support or purchase information?

Related links

Loading documents