Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Recommended monitoring products

Plant Portfolio Manager
Plant Portfolio Manager is the next generation of PV plant monitoring and management. This is a cloud-cloud based solution, available through a web browser user interface to your PV plant data, which provides highly interactive, real-time access to key performance and operations metrics to help plant management optimize decisions and accelerate the alignment with business goals. Plant Portfolio Manager has many dashboard views that allow fleet wide management of performance and assets through reports, diagnostics, analytics, or event alert and management.

VSN300 Wifi Logger Card
The VSN300 Wifi Logger Card is a new, advanced expansion board for ABB’s UNO and TRIO string inverters which provides residential and commercial users with an advanced and cost-effective solution for monitoring and controlling their photovoltaic system.

VSN700 Data Logger
ABB offers several Data Logger systems for residential, commercial and utility PV systems. This high-performance data management system logs it on site, and then acts as an internet gateway to send the data in near real time to be stored on ABB’s servers where it is accessible via a web browser.

VSN730 System Monitor
The System Monitor is a “lite” version of the Plant Manager offering a basic set of features idea for small and medium commercial applications. The included Data Logger Commercial can monitor and provide data management for up to ten ABB string inverters and one weather station.

VSN750 Plant Manager
The Plant Manager is a high-performance, customer premise data acquisition and communication system for a wide range of commercial and utility PV plant applications. Ease of installation, along with options for revenue grade metering, and collection and communication of operational data, offer customers a flexible platform to fit the monitoring needs of a wide variety of PV plant designs. The included Data Logger Max has in addition to sending monitored data to Plant Portfolio Manager, the added functionality of providing a modbus TCP SCADA interface.

VSN800 Weather Station
The Weather Station system automatically monitors site meteorological conditions and photovoltaic panel temperature in real-time, transmitting sensor measurements to the Plant Portfolio Manager data center. Site irradiance and temperature data are needed to calculate expected performance and the ratio of actual performance to expected performance.

PVI-USB-RS232_485
Allows serial interfacing between photovoltaic or wind inverters and computer via RS485 link.

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
Location
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
Location
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
Location