Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

BORDLINE® M auxiliary converters and battery chargers

BORDLINE M static converters are compact, lightweight units for the onboard power supplies of rail vehicles. They feature IGBT technology and a rugged mechanical design developed especially to ensure long service life and high availability.

The static converter system BORDLINE M is a solution to convert DC or AC voltage to a three-phase output and/or a regulated DC output.

Product scope 

  • From a few kilowatt to more than a megawatt of on-board power conversion
  • Mono, dual or multi voltage input stages (DC/AC lines)
    • DC range: 350 V to 4200 V
    • AC range: 224 V to 1000 V / 16.7 Hz; 1500 V / 50 Hz
  • Strong references in all vehicle segments such as locomotives, high-speed trains, multiple unit trains, rail coaches of all types, metros, tram-trains, light rail vehicles, tramways, monorails, trolley buses, mountain trains and rack railways
  • Redundant and synchronized systems
  • Auxiliary converters integrated into propulsion systems
  • Liquid, forced air, or natural air cooling system
  • Auto-extinguisher system on demand

Key customer benefits

  • Fast commissioning and homologation
  • High compactness, reliability, robustness
  • Easy and fast maintenance (service-friendly solutions)
  • 100% of production undergo functional testing
  • High level of quality management system (IRIS, ISO 9001, ISO 14001, ISO 18001)

Main applications 

  • Driving AC compressors
  • Driving air compressors
  • Driving cooling fans
  • Charging vehicle batteries

Are you looking for support or purchase information?

Our offering

Loading documents

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
widgets-contact-location
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
widgets-contact-location
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
widgets-contact-location