Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Technical data BORDLINE® M for light rail vehicles

Are you looking for support or purchase information?

 

AC output

Voltage range

57/220/230/380/400/460 Vac

Power range

3/5/10/25/30/34/35/55 kVA

DC output

Voltage range

24/28/36/72/110/750 Vdc

Power range

5/8/10/12/20 kW

Mechanics

Mounting

Under-floor, roof mounted

IP code (ingress protection rating)

Up to IP65

Cooling system  Natural, forced-air, water-cooled

BUS interface

MVB, CAN, Ethernet

 Other input voltages and output power levels are available on request