Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

BORDLINE® Compact Converters

BORDLINE Compact Converters are main propulsion converters with integrated auxiliary supply. All power electronics found on a vehicle are integrated in one product. This yields a very compact design with one interface to the vehicle.

As world market leader for industrial drives, ABB is very much concerned about standardization. The standard ABB control platform AC 800PEC is used for the Compact Converters. The power part is built with standard Power Electronic Building Blocks (PEBB), based on well-proven IGBT technology, which have been adapted to railway applications.

BORDLINE  Compact Converters are available for:

  • AC grid voltage applications (15 kV / 16.7 Hz or 25 kV / 50 Hz) 
  • DC grid voltage applications (600/750VDC, 1.5 kVDC, 3kVDC)
  • Diesel Generator applications
  • Multi-System applications

BORDLINE  Compact Converters provide following functions:

  • Input converter (AC to DC conversion - single or three phase)
  • Traction converter (DC to AC conversion)
  • Braking chopper
  • Auxiliary converter
  • Battery charger
  • Multi Vehicle Bus (MVB) interface
 

Our offering

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
widgets-contact-location
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
widgets-contact-location
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
widgets-contact-location