Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Main features UNITROL® 1020


Operation modes

  • Automatic voltage control with adjustable PID controller
  • Power factor and reactive power controller with PID control algorithm
  • Field current regulator with PI control
  • Reactive power sharing for generators connected in parallel and in island operation
  • Automatic synchronizing and voltage matching prior synchronization

 

Monitoring and limiters

  • Stand-by function and setpoint follow-up function through reliable CAN bus for redundant channel systems
  • Enhanced system monitoring functions, as for instance voltage transformer monitoring
  • Synchrocheck function
  • Rotating diodes monitoring function (RDM)
  • Various limiter functions (excitation current limiter and many others)

Data recorder and trending

  • Automatic and manual triggered data logger records measurements and user selected data
  • Event logger function records success information with time and date information
  • Trending recorder using the user-friendly commissioning and maintenance tool CMT1000

 

Communication interfaces and tools

  • Fully featured MODBUS communication via standard Ethernet and RS485
  • Easy configuration and measurements reading through the powerful regulator's LCD panel
  • Powerful and user-friendly commissioning and maintenance software tool CMT1000 allows easy parameterization, monitoring, trending and optimization

 

Miscellaneous

  • Power system stabilizer according to IEEE PSS 2A/2B
  • Robust double processor technology keeps control of the regulation even during disturbances from the Ethernet communication side

 

Are you looking for support or purchase information?

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
widgets-contact-location
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
widgets-contact-location
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
widgets-contact-location