Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

SMTS-RT 6000

Synchronous Machine Transient Simulator - Real Time 


Are you looking for support or purchase information?

SMTS-RT 6000 simulates the following plant devices

  • Synchronous machine defined either as generator or as motor
  • Excitation system either static or rotating
  • Power System Stabilizer (PSS) ABB type APSS or PSS2A/B, MBPSS (Type 4B) according to IEEE 421.5 1992
  • Field suppression circuit including field breaker and linear or nonlinear discharge resistor
  • General-purpose turbine with governor (driving power ramp)
  • Nonlinear speed dependent shaft load for motor applications
  • Step-up transformer
  • Network composed of the line series inductance and resistance connected to an infinite voltage source

Operation modes

1. Real time with internal excitation control loop 
        1. Sends analog output signals to AVR as actual values

2. Real time with external excitation control loop (real AVR equipment)
        1. Receives AVR control output as analog signal 
        2. Sends analog ouput signal to AVR as actual values




Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
widgets-contact-location
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
widgets-contact-location
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
widgets-contact-location