Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Product news

Are you looking for support or purchase information?

Symphony Plus SD Series expanded

Latest SD Series products include an expanded range of HART enabled high-level (i.e. 4-20 mADC) Analog I/O modules (AIØ2, AIØ5, AOØ2, and AOØ5), mixed I/O channel (4x (AI, AO, DI, DO)) Analog Drive modules (ADØ1 and ADØ2), a short circuit detection and protection Digital Output module (DOØ2) and vertical column mounting bases (VBSØ1-xxx). Together with the existing portfolio, the SD Series consists of a flexible and scalable control and I/O suite that works across the entire control landscape and delivers total plant automation regardless of application type, size or physical location. For more on SD Series, go to: http://new.abb.com/power-generation/symphony-plus-sd-series.

 

Advantages

– Green, energy-effi cient design consumes less power and delivers signifi cant energy savings
– Withstands extreme operating conditions and eliminates the need for costly cooling systems
– Smart device integration provides greater process visibility from fewer components and less cabling
– Compact modular design with more than 50 percent higher density than typical DCS solutions
– Flexible vertical mounting facilitates easy design and implementation of fi eld marshalling requirements
– Based on fi eld-proven technology for easy expansion and investment protection

S+ Conversion Tool for PGP 1.0

Converting existing systems to the latest S+ Operations technology is a service provided by ABB to end-customers. When customers evolve heritage ABB operator stations to S+ Operations, they expect a smooth and cost-effective conversion. Now the S+ Conversion Tool for PGP systems can be accessed on an ABB server through a web client interface.

 

Advantages

– Reduced conversion time and engineering development
– Reduced troubleshooting effort and project delivery costs
– Service typically uses automatic conversion tools to read the heritage system’s configuration source files, historical processdata, alarm and event files, and execute automatic conversion
– The tools store converted files for further deployment on the S+ Operations target system by engineers

PGP Benchmark and Fingerprint 1.0

The PGP Benchmark and Fingerprint are the first in a series of Health Check Services that ABB is developing. Health Check Services are non-invasive services based on state-of-the-art software tools which simplify complex diagnostics and reporting. Health Check Services are used for both improving and maintaining system performance.

 

Advantages

– A comprehensive diagnostic analysis of the Power Generation Portal (PGP) system
– Performance, configuration and life cycle parameters are read from the installed system and compared to requirements and best practices
– Non-optimal system states and settings are automatically identified
– The Benchmark report provides a quick overview of system status
– The Fingerprint report presents evaluated findings and detailed recommendations for improvement

ABB solutions

Links and downloads

Follow us

LinkedIn
Follow us
LinkedIn

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
widgets-contact-location
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
widgets-contact-location
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
widgets-contact-location