Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Loop Tuning Accelerator Service

(an enhancement to the Loop Performance Monitoring Service)

The ABB Loop Tuning Accelerator Service, powered by ABB ServicePort™, reduces the time between diagnosing potential PID control loop issues and tuning the loops to address the issue.

It uses control data already gathered, analyzed and stored to quickly identify issues, so that corrective tuning can take place to ensure full utilization of the control system and availability of the production process.

It gives process engineers the ability to create accurate models to predict events, so they can reduce or eliminate potentially disruptive process bump tests in control loop tuning.

Overview
Tools

Benefits

  • Eliminates need for time-consuming bump tests
  • Increases control system utilization
  • Helps reduce off-spec production
  • Reduces maintenance costs
  • Helps identify issues faster 

Features

  • Link between Loop Performance Service and Control Tuning Workbench Tool
  • Secure, remote diagnosis and proactive support from ABB experts
  • Historic loop data used to calculate potential issues
  • Fully integrated with ABB Performance Services

Quickly diagnose control loop issues using existing data

The ABB Loop Tuning Accelerator Service draws on data previously collected by the ABB Loop Performance Monitoring Service, and uses this data as a basis for process modeling. Customer and/or ABB engineers use this data to create process models that greatly reduce the time and effort needed to identify and address control loop issues.

Data customized for your plant

The data that the Loop Tuning Accelerator Service employs has already been automatically gathered and classified based on specific Key Performance Indicators (KPIs) utilized by the ABB Loop Performance Monitoring Service. This data is used to identify issues that are then automatically prioritized based on severity, process area, criticality and/or financial impact. Issues are isolated, and disturbance sources, such as dead time, inverse response and outliers, are identified. This analysis helps find the root cause of issues, and trend performance history more accurately, leading to information that can be used by customer or ABB engineers to improve control loop tuning.

Expert analysis helps predict potential failures

With the Loop Tuning Accelerator Service, engineers can model and perform tune testing using LoopTune, an ABB Workbench Tool. LoopTune is a stand-alone software package that is integrated with ABB ServicePort and based on proprietary algorithms.  For qualified users, LoopTune enables effective data analysis and control tuning.

We also recommend

Video

Loading documents

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
Location
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
Location
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
Location