Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

QCS Performance Fingerprint

Measures Quality Control System (QCS) performance and provides a basis for evaluating and identifying opportunities to improve measurement and control.

The QCS Performance Fingerprint is ABB’s diagnostic service for QCS.

It generates a benchmark, an improvement plan, and an economic benefit projection. This service is non-invasive, utilizes proven data analysis methods, and is executed with ABB’s advanced technical tools. A QCS that is under-utilized impedes production and quality improvement.

The QCS Performance Fingerprint is designed to quickly identify obstacles to improved measurement and control, and provides clear guidance to ensure that papermakers can make more of a better product at less cost.

Are you looking for support or purchase information?

Overview
Modules
Delivery Schedule

Benefits
− Potential for higher QCS utilization
− Basis to realize return on QCS investment
− Understanding the value of accurate process measurement
− Understanding the capabilities of automatic process control
− Foundation for higher availability, production and quality

Features
− Non-invasive data-gathering techniques
− Proven tools to measure and analyze QCS performance
− Applied knowledge of process measurement and control
− Benchmarking of data to best-in-class global performance
− Detailed report outlining improvement opportunities

Key Performance Indicators
The QCS Performance Fingerprint applies comprehensive data collection, visual inspections, and numerical analysis of the following key performance indicators:
− Production Capability
− Control Utilization
− Reel Variability
− Sensor Stability
− Control Tuning / Setup Cluster Analysis

These key performance indicators are analyzed through the following service modules.

Production Capability Module
Variability in daily production is an indication of poor machine utilization. This module evaluates 30 days of standard QCS Shift/Day Reports to quantify daily production trends, variability, and span. Once variability standards are measured, steps can be taken to reduce daily production variations, automatically increase production and improve machine utilization. This module also correlates production trends related to shift operations, control utilization and loss time. The output of this module defines how much more sellable product can be made by reducing daily production variability.

Control Utilization Module
Operators don’t turn off features that make better paper. A direct correlation exists between the amount of time automatic controls are used and the confidence operators have in the QCS. This module evaluates standard QCS Shift/Day reports and measures the percentage of time each machine direction control and profile control is used per shift. Low control utilization can indicate physical problems on the machine; average utilization can indicate training or tuning issues; and high utilization indicates the need for invasive testing to further tune control performance.

Reel Variability Module
At each reel turn up, the QCS generates a reel report with statistics. This is also known as Variance Partition Analysis (VPA). This module analyzes 30 days of reel report information, defines performance and compares it with industry standards for total roll variability, as well as energy distribution in a reel of paper. This analysis defines the improvement opportunities related to one or more issues, including measurement utilization, control utilization, or the process itself.

Sensor Stability Module
The cornerstone of the QCS is sensor technology. Repeatability, reliability, and accuracy of  measurements are crucial to quality and production improvements. This module evaluates 30 days of standard ABB reports that define Standardize Values, Check Samples, and Calibrate Samples. By applying numerical methods to this data, sensor performance can be defined and quantified. If sensors are not being utilized, or if they are not properly calibrated, then the QCS will not function correctly. To fully utilize the QCS, sensors must be calibrated and operated correctly.

Control Tuning / Setup Cluster Analysis Module
Many tuning and setup parameters exist that enable the QCS to be flexible and uniquely optimal depending on production needs. However, over time, with changes in production, instrumentation, actuators, and operators, these numbers can change in small ways that can lead to poor system utilization. This module uses standard QCS displays to indicate accuracy based on years of expert feedback on QCS application settings. This analysis helps determine if controls are in acceptable ranges.

QCS Performance Fingerprint Delivery Schedule

Data Collection

  • Project introduction meeting
  • Collect 30 to 90 days of QCS Reports (Day/Shift, Standardize, and (VPA))
  • Record QCS tuning and setup information

Analysis

  • Complete analysis of collected data
  • Production Capability, Control Utilization, Reel (VPA) Variability Sensor Stability, Control Setup and Tuning

Generate Reports

  • Complete Executive and Technical reports
  • Review meeting to discuss report findings

Communication with the mill precedes scheduled activities to ensure coordination with ongoing mill activities. A daily activity list includes items completed during the day, a summary of findings, and a plan for the following day.

We also recommend

Loading documents

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
Location
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
Location
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
Location