Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: TA574-D-T-ETH

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Documentation

TA574-D-T-ETH

General Information

  • Extended Product Type:
    TA574-D-T-ETH
  • Product ID:
    1SAP186200R0004
  • ABB Type Designation:
    TA574-D-T-ETH
  • EAN:
    4013614481246
  • Catalog Description:
    TA574-D-T-ETH:AC500,Starter Kit for Automation Builder with CPU PM554-TP-ETH, prog. cable,
    dig. inp. simulator
  • Long Description:
    TA574-D-T-ETH:AC500,Starter Kit for Automation Builder with CPU PM554-TP-ETH, programming
    cable, digital input simulator, getting started instructions

Categories

  • Products » PLC Automation » Programmable Logic Controllers PLCs » AC500-eCo » Accessories

Additional Information

  • ABB Type Designation:
    TA574-D-T-ETH
  • Country of Origin:
    China (CN)
    United States (US)
  • Customs Tariff Number:
    85371091
  • EAN:
    4013614481246
  • EPLAN Catalog Tree:
    Electrical engineering / PLC / General
  • Gross Weight:
    1.4 kg
  • Invoice Description:
    TA574-D-T-ETH:AC500,Starter Kit for Automation Builder with CPU PM554-TP-ETH, prog. cable,
    dig. inp. simulator
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Product Name:
    Distributed Automation PLCs
  • Product Net Height:
    9 cm
  • Product Net Length:
    35 cm
  • Product Net Weight:
    1.2 kg
  • Product Net Width:
    22 cm
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    1TNE968903R0100
  • Selling Unit of Measure:
    piece
  • Short Description:
    TA574-D-T-ETH:AC500,Starter Kit
  • Stocked At (Warehouses):
    Central Stock Europe
    Central Stock US
    SGRDC002EXPU
    SGIND002EXPU
    AUABB024EXPU

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Sales Team

Your local ABB's partner contact

Your local ABB Sales Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Service Team

Your local ABB's partner contact

Your local ABB Service Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Emergency Team

Your local ABB's partner contact

Your local ABB Emergency Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Authorized Value Providers

Close
Contact Service unavailable

Popular links

ABB Web feeds