Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: OA1G10

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Documentation

OA1G10

General Information

  • Extended Product Type:
    OA1G10
  • Product ID:
    1SCA022353R4970
  • EAN:
    6417019102443
  • Catalog Description:
    OA1G10 Auxiliary contact
  • Long Description:
    The no auxiliary contacts break before the main contacts open - early break

Categories

  • Products » Low Voltage Products and Systems » Enclosed Switches » Disconnect Switch Accessories
  • Products » Low Voltage Products and Systems » Enclosed Switches » Enclosed Safety Switch Accessories
  • Products » Low Voltage Products and Systems » Enclosed Switches » Enclosed Switch Fuse Accessories
  • Products » Low Voltage Products and Systems » Switches » Accessories for Switch Fuses » Accessories for Switch Fuses
  • Products » Low Voltage Products and Systems » Switches » Disconnect Switches Accessories
  • Products » Low Voltage Products and Systems » Switches » Transfer Switch Accessories
Show All...

Ordering

  • EAN:
    6417019102443
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85381000

Dimensions

  • Product Net Width:
    40 mm
  • Product Net Height:
    30 mm
  • Product Net Depth:
    11 mm
  • Product Net Weight:
    0.03 kg

Container Information

  • Package Level 1 Units:
    10 piece
  • Package Level 1 Width:
    11 mm
  • Package Level 1 Height:
    30 mm
  • Package Level 1 Length:
    40 mm
  • Package Level 1 Gross Weight:
    0.03 kg
  • Package Level 1 EAN:
    6417019102443

Environmental

  • RoHS Status:
    Planned to follow EU Directive 2002/95/EC August 18, 2005 and amendment after 2006-04-01

Additional Information

  • Conventional Free-air Thermal Current (Ith):
    16 A
  • Conventional Thermal Current (Ithe):
    16 A
  • Number of Auxiliary Contacts NO:
    1
  • Order Multiple:
    10 piece
  • Product Main Type:
    OA1G 10
  • Product Name:
    Auxiliary contact
  • Product Type:
    OA1G
  • Rated Insulation Voltage (Ui):
    690 V
  • Rated Voltage (Ur):
    690 V
  • Suitable For:
    OT200…800
  • Suitable for Product Class:
    Switch disconnectors

Certificates and Declarations (Document Number)

Classifications

  • E-nummer:
    3171480
  • ETIM 5:
    EC000041 - Auxiliary contact block
  • Object Classification Code:
    N/A

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Sales Team

Your local ABB's partner contact

Your local ABB Sales Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Service Team

Your local ABB's partner contact

Your local ABB Service Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Emergency Team

Your local ABB's partner contact

Your local ABB Emergency Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Authorized Value Providers

Close
Contact Service unavailable

Popular links

ABB Web feeds