Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: OT40F3

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Documentation

OT40F3

General Information

  • Extended Product Type:
    OT40F3
  • Product ID:
    1SCA104902R1001
  • EAN:
    6417019390451
  • Catalog Description:
    OT40F3 switch-disconnector
  • Long Description:
    3-pole, front operated, base mounted, DIN-rail mountable switch-diconnector / non-fusible diconnect switch with protected clamp terminals, handle and shaft are not included

Categories

  • Products » Low Voltage Products and Systems » Switches » Disconnect Switches

Ordering

  • EAN:
    6417019390451
  • Minimum Order Quantity:
    10 piece
  • Customs Tariff Number:
    85365080

Dimensions

  • Product Net Width:
    35 mm
  • Product Net Height:
    68 mm
  • Product Net Depth:
    56 mm
  • Product Net Weight:
    0.11 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    67 mm
  • Package Level 1 Height:
    46 mm
  • Package Level 1 Length:
    79 mm
  • Package Level 1 Gross Weight:
    0.11 kg
  • Package Level 1 EAN:
    6417019390451

Environmental

  • RoHS Status:
    Planned to follow EU Directive 2002/95/EC August 18, 2005 and amendment after 2009 Q3

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    600 V
  • Ampere Rating UL/CSA:
    40 A
  • Horsepower Rating UL/CSA:
    (acc. to UL 200 V) 10 Hp
    (acc. to UL 480 V) 20 Hp
    (acc. to UL 240 V) 10 Hp
    (acc. to UL 208 V) 10 Hp
    (acc. to UL 600 V) 25 Hp
  • Tightening Torque UL/CSA:
    7 in·lb

Additional Information

  • Cable Cross-Section:
    0.75�10 mm²
    0.75…10 mm²
  • Conventional Free-air Thermal Current (Ith):
    q = 40 °C 40 A
  • Conventional Thermal Current (Ithe):
    Fully Enclosed 40 A
  • Dielectric Test Voltage:
    6000 V
  • Earthing Switch Type:
    No Additional Type
  • Handle Type:
    Handle and shaft not included
  • IIT Publishing Status:
    Level 0 - Information enabled
  • Includes:
    None
  • Mounting Type:
    Base mounting
  • Number of Poles:
    3
  • Operating Mode:
    Front Operated
  • Order Multiple:
    10 piece
  • Pollution Degree:
    3
  • Position of Line Terminals:
    Top In - Bottom Out
  • Power Loss:
    at Rated Operating Conditions per Pole 1.6 W
  • Product Main Type:
    OT40
  • Product Name:
    Switch-disconnector
  • Rated Impulse Withstand Voltage (Uimp):
    8 kV
  • Rated Insulation Voltage (Ui):
    750 V
  • Rated Operational Current AC-21A (Ie):
    (380 ... 415 V) 40 A
    (500 V) 40 A
    (690 V) 40 A
  • Rated Operational Current AC-22A (Ie):
    (500 V) 40 A
    (380 ... 415 V) 40 A
    (690 V) 40 A
  • Rated Operational Current AC-23A (Ie):
    (500 V) 23 A
    (380 ... 415 V) 23 A
    (690 V) 12 A
  • Rated Operational Power AC-23A (Pe):
    (500 V) 11 kW
    (690 V) 11 kW
    (400 V) 11 kW
    (415 V) 11 kW
    (220 ... 240 V) 5.5 kW
  • Rated Operational Voltage:
    750 V
  • Rated Short-time Withstand Current (Icw):
    for 1 s 0.5 kiloampere rms
  • Special Functions:
    No
  • Standards:
    IEC 60947-3, UL 508 / CSA C22.2 NO.14
  • Switches Operating Mechanism:
    Mechanism on Top of the Switch
  • Terminal Type:
    Screw Terminals
  • Tightening Torque:
    0.8 N·m

Certificates and Declarations (Document Number)

Classifications

  • E-nummer:
    3170939
  • ETIM 5:
    EC000216 - Switch disconnector
  • Object Classification Code:
    Q

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Sales Team

Your local ABB's partner contact

Your local ABB Sales Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Service Team

Your local ABB's partner contact

Your local ABB Service Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Emergency Team

Your local ABB's partner contact

Your local ABB Emergency Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Authorized Value Providers

Close
Contact Service unavailable

Popular links

ABB Web feeds