View this page in CHP
Global site

Detailed information for: D2.5/5.4L

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Documentation

D2.5/5.4L

General Information

  • Extended Product Type:
    D2.5/5.4L
  • Product ID:
    1SNA290011R2500
  • EAN:
    3472592900117
  • Catalog Description:
    D2.5/5.4L Spring Terminal Blocks - Feed-through with 4 connections - Grey
  • Long Description:
    D2.5/5.4L Spring Terminal Blocks - Feed-through - Grey,2.5mm² RatedCrossSection, 5mm Spacing TH 35-7.5, TH 35-15 Rail

Categories

  • Products » Low Voltage Products and Systems » Connection Devices » Terminal Blocks » SNA Series

Ordering

  • EAN:
    3472592900117
  • Minimum Order Quantity:
    50 piece
  • Customs Tariff Number:
    85369010
  • Replacement Product ID (NEW):
    1SNK705012R0000

Dimensions

  • Product Net Width:
    5 mm
  • Product Net Height:
    36.7 mm
  • Product Net Length:
    36.7 mm
  • Product Net Depth:
    36.7 mm
  • Product Net Weight:
    8 g

Container Information

  • Package Level 1 Units:
    50 piece
  • Package Level 1 Width:
    165 mm
  • Package Level 1 Height:
    43 mm
  • Package Level 1 Length:
    130 mm
  • Package Level 1 Gross Weight:
    0.4 kg
  • Package Level 1 EAN:
    3472592900117
  • Package Level 2 Units:
    1250 piece
  • Package Level 2 Width:
    300 mm
  • Package Level 2 Height:
    300 mm
  • Package Level 2 Length:
    500 mm
  • Package Level 2 Gross Weight:
    10.500 kg
  • Package Level 3 Units:
    30000 piece
  • Product Packing Type:
    Box

Environmental

  • Ambient Air Temperature:
    Operation -55 ... +110 °C
    Storage -55 ... +110 °C
  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Technical UL/CSA

  • Maximum Operating Voltage UL/CSA:
    Main Circuit 600 V
  • Connecting Capacity Main Circuit UL/CSA:
    Spring Clamp / Flexible 1x 26 ... 12 AWG
    Spring Clamp / Rigid 1x 26 ... 12 AWG
  • Connecting Capacity UL/CSA:
    Stranded 12 AWG
  • Flammability According to UL94:
    V0

Additional Information

  • Ambient Temperature:
    -5 ... +40 °C
  • Color:
    Grey
  • Connecting Capacity-Main Circuit:
    Spring Clamp / Flexible 1x 0.12 ... 2.5 mm²
    Spring Clamp / Rigid 1x 0.12 ... 4 mm²
    Spring Clamp / With Insulated Ferrrule 1x 0.5 ... 1.5 mm²
  • Connection Type:
    Spring
  • Degree of Protection:
    acc. to IEC 60529, IEC 60947-1, EN 60529 Main Terminals IP20
  • Dielectric Test Voltage:
    3000 V
  • Function:
    Feed-through
  • Gauge Type:
    A2
  • IIT Publishing Status:
    Level 0 - Information enabled
  • Insulation Material:
    Polyamide
  • Mounting on DIN Rail:
    TH35-7.5 (35 x 7.5 mm Mounting Rail) acc. to IEC 60715
    TH35-15 (35 x 15 mm Mounting Rail) acc. to IEC 60715
  • Number of Levels:
    1
  • Pollution Degree:
    3
  • Product Main Type:
    D2.5/5.4L
  • Product Name:
    Terminal block
  • Rated Cross-Section:
    2.5 mm²
  • Rated Current (In):
    Main Circuit 24 A
  • Rated Impulse Withstand Voltage (Uimp):
    8000 V
  • Rated Short-time Withstand Current (Icw):
    for 1 s 300 A
  • Rated Voltage (Ur):
    800 V
  • Recommended Screw Driver:
    3.5 mm
  • Spacing:
    5 mm
  • Sub-Function:
    4 connections
  • Sub-Function 3:
    4 connections
  • Wire Stripping Length:
    9.5 mm

Certificates and Declarations (Document Number)

Classifications

  • ETIM 4:
    EC000897 - Feed-through terminal block
  • ETIM 5:
    EC000897 - Feed-through terminal block
  • Object Classification Code:
    X

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Sales Team

Your local ABB's partner contact

Your local ABB Sales Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Service Team

Your local ABB's partner contact

Your local ABB Service Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Emergency Team

Your local ABB's partner contact

Your local ABB Emergency Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Authorized Value Providers

Close
Contact Service unavailable

Popular links

ABB Web feeds

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more