Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: 113758

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Documentation

113758

General Information

  • Product ID:
    7B113758
  • ABB Type Designation:
    TL22H300-1615
  • Catalog Description:
    TL22H300-1615
  • Global Commercial Alias:
    113758

Categories

  • Products » Mechanical Power Transmission Products » Dodge Mechanical Drive Components » Dodge Synchronous Drives » Dodge Synchronous Sprockets

Additional Information

  • ABB Type Designation:
    TL22H300-1615
  • Belt Width:
    3 in
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    84835090
  • Gross Weight:
    1.798 kg
  • Invoice Description:
    TL22H300-1615
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Pitch:
    H
  • Product Name:
    DODGE SYNCHRONOUS SPROCKETS
  • Product Net Weight:
    1.798 kg
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Shaft Attachment:
    TL Bushing
  • Stocked At (Warehouses):
    Baldor Shanghai 88A
    Baldor Fort Smith 00A
    Baldor Crossville 00C

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Sales Team

Your local ABB's partner contact

Your local ABB Sales Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Service Team

Your local ABB's partner contact

Your local ABB Service Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Emergency Team

Your local ABB's partner contact

Your local ABB Emergency Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Authorized Value Providers

Close
Contact Service unavailable

Popular links

ABB Web feeds