Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: A40-0167-1106

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Documentation

A40-0167-1106

General Information

  • Global Commercial Alias:
    A40-0167-1106
  • Product ID:
    7BA40-0167-1106
  • ABB Type Designation:
    100HP,3565RPM,3PH,60HZ,405TSD,A4006
  • Catalog Description:
    100HP,3565RPM,3PH,60HZ,405TSD,A40060M,TE

Additional Information

  • ABB Type Designation:
    100HP,3565RPM,3PH,60HZ,405TSD,A4006
  • Country of Origin:
    United States (US)
  • Customs Tariff Number:
    85015230
  • Global Commercial Alias:
    A40-0167-1106
  • Gross Weight:
    602.458 kg
  • Invoice Description:
    100HP,3565RPM,3PH,60HZ,405TSD,A40060M,TE
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Product Name:
    LV Explosion Proof Motors
  • Product Net Height:
    0 cm
  • Product Net Length:
    0 cm
  • Product Net Weight:
    602.458 kg
  • Product Net Width:
    0 cm
  • Quote Only:
    No
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    Baldor Shanghai 88A
    Baldor Crossville 00C

Popular links

ABB Web feeds