Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: 6136/APP-500

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Documentation

6136/APP-500

General Information

  • Extended Product Type:
    6136/APP-500
  • Product ID:
    6136-0-0202
  • EAN:
    4011395212929
  • Catalog Description:
    6136/APP-500 Busch-ControlTouch, Visualisation
  • Long Description:
    Freely programmable IP-/KNX gateway as multi-room app control for the KNX system. MDRC devices with associated IOS and Android apps. Easy control using intuitive navigation concept. Representation of individual operating pages with list view. Complete web-based commissioning. Home automation, switching, dimming, blind, RTC control, scene/sequences, timing, Philips Hue. Entertainment: multimedia integration via UPnP. Infotainment: monitoring of usage data for up to 3 years. Safety: video surveillance with IP cameras, message function via push messages or e-mail. Time programs and scenes can be created by the end customer. Access via KNXnet/IP tunnelling. Script editor for logic functions. Compatible with ABB i-bus® KNX Control with smartphones and tablets via the ControlTouch app (Apple iOS /Google Android). External power supply: 5-36 VDC (SELV).

Categories

  • Products » Low Voltage Products and Systems » Intelligent Building Systems » ABB i-bus KNX » Visualisation, Display and Signalling Devices

Ordering

  • EAN:
    4011395212929
  • Minimum Order Quantity:
    1 piece
  • Customs Tariff Number:
    85371091

Dimensions

  • Product Net Width:
    0.072 m
  • Product Net Height:
    0.09 m
  • Product Net Depth:
    0.06 m
  • Product Net Weight:
    0.254 kg

Container Information

  • Package Level 1 Units:
    1 piece
  • Package Level 1 Width:
    0.108 m
  • Package Level 1 Height:
    0.135 m
  • Package Level 1 Length:
    0.12 m
  • Package Level 1 Gross Weight:
    0.254 kg

Environmental

  • RoHS Status:
    Following EU Directive 2002/95/EC August 18, 2005 and amendment

Additional Information

  • Product Main Type:
    Visualisation
  • Product Name:
    Busch-ControlTouch, Visualisation
  • RoHS Date:
    20160408

Certificates and Declarations (Document Number)

Classifications

  • ETIM 5:
    EC001099 - System interface/media gateway for bus system
  • ETIM 6:
    EC001099 - System interface/media gateway for bus system

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Sales Team

Your local ABB's partner contact

Your local ABB Sales Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Service Team

Your local ABB's partner contact

Your local ABB Service Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country
Location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Emergency Team

Your local ABB's partner contact

Your local ABB Emergency Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Authorized Value Providers

Close
widgets-contact-serviceunavailable

Popular links

ABB Web feeds