Global site

ABB's website uses cookies. By staying here you are agreeing to our use of cookies. Learn more

Detailed information for: 3ADT313900R1501

This page contains technical data sheet, documents library and links to offering related to this product. If you require any other information, please contact us using form located at the bottom of the page.

Print...
Print to Pdf...
Data Sheet
Documentation

3ADT313900R1501

General Information

  • Product ID:
    3ADT313900R1501
  • ABB Type Designation:
    SDCS-CON-4-COAT-ROHS
  • Catalog Description:
    SDCS-CON-4-COAT-ROHS; SDCS-CON-4 COAT-ROHS CONTROL BO

Categories

  • Parts & Services » Drives » DC Drives » Industrial Drives » Modules » DCS800-S
  • Parts & Services » Drives » DC Drives » Industrial Drives » Retrofit Solutions » DCS800-R Rebuilt Kit

Where Used (as a spare part for "Products")

Identifier Qty Unit Of Measure Description
DCS800-S01-0020-04 1 piece No Description Available
DCS800-S01-0020-05 1 piece No Description Available
DCS800-S01-0045-04 1 piece No Description Available
DCS800-S01-0045-05 1 piece No Description Available
DCS800-S01-0065-04 1 piece No Description Available
DCS800-S01-0065-05 1 piece No Description Available
DCS800-S01-0090-04 1 piece No Description Available
DCS800-S01-0090-05 1 piece No Description Available
DCS800-S01-0125-04 1 piece No Description Available
DCS800-S01-0125-05 1 piece No Description Available
DCS800-S01-0180-04 1 piece No Description Available
DCS800-S01-0180-05 1 piece No Description Available
DCS800-S01-0230-04 1 piece No Description Available
DCS800-S01-0230-05 1 piece No Description Available
DCS800-S01-0290-06 1 piece No Description Available
DCS800-S01-0315-04 1 piece No Description Available
DCS800-S01-0315-05 1 piece No Description Available
DCS800-S01-0405-04 1 piece No Description Available
DCS800-S01-0405-05 1 piece No Description Available
DCS800-S01-0470-04 1 piece No Description Available
DCS800-S01-0470-05 1 piece No Description Available
DCS800-S01-0590-06 1 piece No Description Available
DCS800-S01-0610-04 1 piece No Description Available
DCS800-S01-0610-05 1 piece No Description Available
DCS800-S01-0740-04 piece 1 No Description Available
DCS800-S01-0740-05 1 piece No Description Available
DCS800-S01-0900-04 1 piece No Description Available
DCS800-S01-0900-05 1 piece No Description Available
DCS800-S01-0900-06 piece 1 No Description Available
DCS800-S01-0900-06a 1 piece No Description Available
DCS800-S01-0900-06-b 1 piece No Description Available
DCS800-S01-0900-07 1 piece No Description Available
DCS800-S01-0900-07a 1 piece No Description Available
DCS800-S01-0900-07-b 1 piece No Description Available
DCS800-S01-1190-04 1 piece No Description Available
DCS800-S01-1190-05 1 piece No Description Available
DCS800-S01-1200-04 1 piece No Description Available
DCS800-S01-1200-04a 1 piece No Description Available
DCS800-S01-1200-04-b 1 piece No Description Available
DCS800-S01-1200-05 1 piece No Description Available
DCS800-S01-1200-05a 1 piece No Description Available
DCS800-S01-1200-05-b 1 piece No Description Available
DCS800-S01-1500-04 1 piece No Description Available
DCS800-S01-1500-04-b 1 piece No Description Available
DCS800-S01-1500-05 piece 1 No Description Available
DCS800-S01-1500-05-b 1 piece No Description Available
DCS800-S01-1500-06 piece 1 No Description Available
DCS800-S01-1500-06-b 1 piece No Description Available
DCS800-S01-1500-07 1 piece No Description Available
DCS800-S01-1500-07-b 1 piece No Description Available
DCS800-S01-1900-08 1 piece No Description Available
DCS800-S01-1900-08a piece 1 No Description Available
DCS800-S01-1900-08-b piece 1 No Description Available
DCS800-S01-2000-04 1 piece No Description Available
DCS800-S01-2000-04-b 1 piece No Description Available
DCS800-S01-2000-05 piece 1 No Description Available
DCS800-S01-2000-05-b 1 piece No Description Available
DCS800-S01-2000-06 1 piece No Description Available
DCS800-S01-2000-06-b 1 piece No Description Available
DCS800-S01-2000-07 1 piece No Description Available
DCS800-S01-2000-07-b 1 piece No Description Available
DCS800-S01-2050-05 piece 1 No Description Available
DCS800-S01-2050-05a piece 1 No Description Available
DCS800-S01-2050-05-b 1 piece No Description Available
DCS800-S01-2050-06 1 piece No Description Available
DCS800-S01-2050-06a 1 piece No Description Available
DCS800-S01-2050-06-b 1 piece No Description Available
DCS800-S01-2050-07 1 piece No Description Available
DCS800-S01-2050-07a 1 piece No Description Available
DCS800-S01-2050-07-b 1 piece No Description Available
DCS800-S01-2050-10-b 1 piece No Description Available
DCS800-S01-2050-10L 1 piece No Description Available
DCS800-S01-2050-10R 1 piece No Description Available
DCS800-S01-2500-04 piece 1 No Description Available
DCS800-S01-2500-04-b 1 piece No Description Available
DCS800-S01-2500-05 1 piece No Description Available
DCS800-S01-2500-05-b 1 piece No Description Available
DCS800-S01-2500-06 1 piece No Description Available
DCS800-S01-2500-06-b 1 piece No Description Available
DCS800-S01-2500-07 piece 1 No Description Available
DCS800-S01-2500-07-b 1 piece No Description Available
DCS800-S01-2500-08 1 piece No Description Available
DCS800-S01-2500-08-b 1 piece No Description Available
DCS800-S01-2600-10-b 1 piece No Description Available
DCS800-S01-2600-10L 1 piece No Description Available
DCS800-S01-2600-10R 1 piece No Description Available
DCS800-S01-3000-04 1 piece No Description Available
DCS800-S01-3000-04-b 1 piece No Description Available
DCS800-S01-3000-05 1 piece No Description Available
DCS800-S01-3000-05-b 1 piece No Description Available
DCS800-S01-3000-06 piece 1 No Description Available
DCS800-S01-3000-06-b 1 piece No Description Available
DCS800-S01-3000-07 1 piece No Description Available
DCS800-S01-3000-07-b 1 piece No Description Available
DCS800-S01-3000-08 1 piece No Description Available
DCS800-S01-3000-08-b 1 piece No Description Available
DCS800-S01-3300-04-b 1 piece No Description Available
DCS800-S01-3300-04L 1 piece No Description Available
DCS800-S01-3300-04R piece 1 No Description Available
DCS800-S01-3300-05-b 1 piece No Description Available
DCS800-S01-3300-05L 1 piece No Description Available
DCS800-S01-3300-05R 1 piece No Description Available
DCS800-S01-3300-06-b 1 piece No Description Available
DCS800-S01-3300-06L 1 piece No Description Available
DCS800-S01-3300-06R piece 1 No Description Available
DCS800-S01-3300-07-b 1 piece No Description Available
DCS800-S01-3300-07L 1 piece No Description Available
DCS800-S01-3300-07R 1 piece No Description Available
DCS800-S01-3300-08-b 1 piece No Description Available
DCS800-S01-3300-08L 1 piece No Description Available
DCS800-S01-3300-08R 1 piece No Description Available
DCS800-S01-3300-10-b 1 piece No Description Available
DCS800-S01-3300-10L 1 piece No Description Available
DCS800-S01-3300-10R 1 piece No Description Available
DCS800-S01-4000-04-b piece 1 No Description Available
DCS800-S01-4000-04L 1 piece No Description Available
DCS800-S01-4000-04R piece 1 No Description Available
DCS800-S01-4000-05-b 1 piece No Description Available
DCS800-S01-4000-05L 1 piece No Description Available
DCS800-S01-4000-05R 1 piece No Description Available
DCS800-S01-4000-06-b 1 piece No Description Available
DCS800-S01-4000-06L 1 piece No Description Available
DCS800-S01-4000-06R 1 piece No Description Available
DCS800-S01-4000-07-b 1 piece No Description Available
DCS800-S01-4000-07L 1 piece No Description Available
DCS800-S01-4000-07R 1 piece No Description Available
DCS800-S01-4000-08-b 1 piece No Description Available
DCS800-S01-4000-08L 1 piece No Description Available
DCS800-S01-4000-08R 1 piece No Description Available
DCS800-S01-4000-10-b 1 piece No Description Available
DCS800-S01-4000-10L 1 piece No Description Available
DCS800-S01-4000-10R 1 piece No Description Available
DCS800-S01-4800-06-b 1 piece No Description Available
DCS800-S01-4800-06L 1 piece No Description Available
DCS800-S01-4800-06R 1 piece No Description Available
DCS800-S01-4800-07-b 1 piece No Description Available
DCS800-S01-4800-07L 1 piece No Description Available
DCS800-S01-4800-07R 1 piece No Description Available
DCS800-S01-4800-08-b 1 piece No Description Available
DCS800-S01-4800-08L piece 1 No Description Available
DCS800-S01-4800-08R 1 piece No Description Available
DCS800-S01-5200-04-b piece 1 No Description Available
DCS800-S01-5200-04L piece 1 No Description Available
DCS800-S01-5200-04R 1 piece No Description Available
DCS800-S01-5200-05-b 1 piece No Description Available
DCS800-S01-5200-05L piece 1 No Description Available
DCS800-S01-5200-05R 1 piece No Description Available
DCS800-S02-0025-04 1 piece No Description Available
DCS800-S02-0025-05 1 piece No Description Available
DCS800-S02-0050-04 1 piece No Description Available
DCS800-S02-0050-05 1 piece No Description Available
DCS800-S02-0075-04 1 piece No Description Available
DCS800-S02-0075-05 1 piece No Description Available
DCS800-S02-0100-04 1 piece No Description Available
DCS800-S02-0100-05 1 piece No Description Available
DCS800-S02-0140-04 1 piece No Description Available
DCS800-S02-0140-05 1 piece No Description Available
DCS800-S02-0200-04 1 piece No Description Available
DCS800-S02-0200-05 1 piece No Description Available
DCS800-S02-0260-04 1 piece No Description Available
DCS800-S02-0260-05 1 piece No Description Available
DCS800-S02-0320-06 piece 1 No Description Available
DCS800-S02-0350-04 1 piece No Description Available
DCS800-S02-0350-05 1 piece No Description Available
DCS800-S02-0450-04 1 piece No Description Available
DCS800-S02-0450-05 1 piece No Description Available
DCS800-S02-0520-04 piece 1 No Description Available
DCS800-S02-0520-05 1 piece No Description Available
DCS800-S02-0650-06 1 piece No Description Available
DCS800-S02-0650-07 1 piece No Description Available
DCS800-S02-0680-04 1 piece No Description Available
DCS800-S02-0680-05 1 piece No Description Available
DCS800-S02-0820-04
1 piece DC Converter ;
Typecode: DCS800-S02-0820-04;

Voltage : 400 V;
Current : 820 A;
Double bridge / driving and breaking;
incl. DCS800 Pan
DCS800-S02-0820-05 piece 1 No Description Available
DCS800-S02-0900-06 1 piece No Description Available
DCS800-S02-0900-06a piece 1 No Description Available
DCS800-S02-0900-06-b 1 piece No Description Available
DCS800-S02-0900-07 1 piece No Description Available
DCS800-S02-0900-07a 1 piece No Description Available
DCS800-S02-0900-07-b 1 piece No Description Available
DCS800-S02-1000-04 1 piece No Description Available
DCS800-S02-1000-05 1 piece No Description Available
DCS800-S02-1190-04 1 piece No Description Available
DCS800-S02-1190-05 1 piece No Description Available
DCS800-S02-1200-04 1 piece No Description Available
DCS800-S02-1200-04a piece 1 No Description Available
DCS800-S02-1200-04-b 1 piece No Description Available
DCS800-S02-1200-05 1 piece No Description Available
DCS800-S02-1200-05a 1 piece No Description Available
DCS800-S02-1200-05-b 1 piece No Description Available
DCS800-S02-1500-04 1 piece No Description Available
DCS800-S02-1500-04-b piece 1 No Description Available
DCS800-S02-1500-05 1 piece No Description Available
DCS800-S02-1500-05-b 1 piece No Description Available
DCS800-S02-1500-06 piece 1 No Description Available
DCS800-S02-1500-06-b 1 piece No Description Available
DCS800-S02-1500-07 1 piece No Description Available
DCS800-S02-1500-07-b 1 piece No Description Available
DCS800-S02-1900-08 1 piece No Description Available
DCS800-S02-1900-08a 1 piece No Description Available
DCS800-S02-1900-08-b 1 piece No Description Available
DCS800-S02-2000-04 1 piece No Description Available
DCS800-S02-2000-04-b 1 piece No Description Available
DCS800-S02-2000-05 piece 1 No Description Available
DCS800-S02-2000-05-b 1 piece No Description Available
DCS800-S02-2050-05 1 piece No Description Available
DCS800-S02-2050-05a 1 piece No Description Available
DCS800-S02-2050-05-b 1 piece No Description Available
DCS800-S02-2050-06 1 piece No Description Available
DCS800-S02-2050-06a 1 piece No Description Available
DCS800-S02-2050-06-b 1 piece No Description Available
DCS800-S02-2050-07 1 piece No Description Available
DCS800-S02-2050-07a 1 piece No Description Available
DCS800-S02-2050-07-b 1 piece No Description Available
DCS800-S02-2050-10-b 1 piece No Description Available
DCS800-S02-2050-10L
1 piece DC Converter ;
Typecode: DCS800-S02-2050-10L;

Voltage : 990 V;
Current : 2050 A;
Double bridge / driving and breaking;
incl. DCS800 P
DCS800-S02-2050-10R 1 piece No Description Available
DCS800-S02-2500-04 1 piece No Description Available
DCS800-S02-2500-04-b piece 1 No Description Available
DCS800-S02-2500-05 1 piece No Description Available
DCS800-S02-2500-05-b 1 piece No Description Available
DCS800-S02-2500-06 1 piece No Description Available
DCS800-S02-2500-06-b 1 piece No Description Available
DCS800-S02-2500-07 1 piece No Description Available
DCS800-S02-2500-07-b 1 piece No Description Available
DCS800-S02-2500-08 1 piece No Description Available
DCS800-S02-2500-08-b 1 piece No Description Available
DCS800-S02-2600-10-b 1 piece No Description Available
DCS800-S02-2600-10L 1 piece No Description Available
DCS800-S02-2600-10R 1 piece No Description Available
DCS800-S02-3000-04 piece 1 No Description Available
DCS800-S02-3000-04-b 1 piece No Description Available
DCS800-S02-3000-05 piece 1 No Description Available
DCS800-S02-3000-05-b 1 piece No Description Available
DCS800-S02-3000-06 1 piece No Description Available
DCS800-S02-3000-06-b 1 piece No Description Available
DCS800-S02-3000-07 1 piece No Description Available
DCS800-S02-3000-07-b 1 piece No Description Available
DCS800-S02-3000-08 1 piece No Description Available
DCS800-S02-3000-08-b 1 piece No Description Available
DCS800-S02-3300-04-b 1 piece No Description Available
DCS800-S02-3300-04L 1 piece No Description Available
DCS800-S02-3300-04R 1 piece No Description Available
DCS800-S02-3300-05-b 1 piece No Description Available
DCS800-S02-3300-05L 1 piece No Description Available
DCS800-S02-3300-05R 1 piece No Description Available
DCS800-S02-3300-06-b piece 1 No Description Available
DCS800-S02-3300-06L piece 1 No Description Available
DCS800-S02-3300-06R piece 1 No Description Available
DCS800-S02-3300-07-b 1 piece No Description Available
DCS800-S02-3300-07L 1 piece No Description Available
DCS800-S02-3300-07R 1 piece No Description Available
DCS800-S02-3300-08-b 1 piece No Description Available
DCS800-S02-3300-08L 1 piece No Description Available
DCS800-S02-3300-08R 1 piece No Description Available
DCS800-S02-3300-10-b 1 piece No Description Available
DCS800-S02-3300-10L 1 piece No Description Available
DCS800-S02-3300-10R 1 piece No Description Available
DCS800-S02-4000-04-b 1 piece No Description Available
DCS800-S02-4000-04L 1 piece No Description Available
DCS800-S02-4000-04R piece 1 No Description Available
DCS800-S02-4000-05-b 1 piece No Description Available
DCS800-S02-4000-05L 1 piece No Description Available
DCS800-S02-4000-05R 1 piece No Description Available
DCS800-S02-4000-06-b 1 piece No Description Available
DCS800-S02-4000-06L piece 1 No Description Available
DCS800-S02-4000-06R 1 piece No Description Available
DCS800-S02-4000-07-b 1 piece No Description Available
DCS800-S02-4000-07L 1 piece No Description Available
DCS800-S02-4000-07R piece 1 No Description Available
DCS800-S02-4000-08-b 1 piece No Description Available
DCS800-S02-4000-08L 1 piece No Description Available
DCS800-S02-4000-08R 1 piece No Description Available
DCS800-S02-4000-10-b 1 piece No Description Available
DCS800-S02-4000-10L piece 1 No Description Available
DCS800-S02-4000-10R 1 piece No Description Available
DCS800-S02-4800-06-b 1 piece No Description Available
DCS800-S02-4800-06L 1 piece No Description Available
DCS800-S02-4800-06R 1 piece No Description Available
DCS800-S02-4800-07-b 1 piece No Description Available
DCS800-S02-4800-07L 1 piece No Description Available
DCS800-S02-4800-07R 1 piece No Description Available
DCS800-S02-4800-08-b 1 piece No Description Available
DCS800-S02-4800-08L piece 1 No Description Available
DCS800-S02-4800-08R 1 piece No Description Available
DCS800-S02-5200-04-b 1 piece No Description Available
DCS800-S02-5200-04L 1 piece No Description Available
DCS800-S02-5200-04R 1 piece No Description Available
DCS800-S02-5200-05-b 1 piece No Description Available
DCS800-S02-5200-05L 1 piece No Description Available
DCS800-S02-5200-05R 1 piece No Description Available

Ordering

  • Core Credit:
    0.00
  • Country of Origin:
    China (CN)
    Hong Kong (HK)
  • Customs Tariff Number:
    85371098
  • Invoice Description:
    SDCS-CON-4 COAT-ROHS CONTROL BO
  • Made To Order:
    No
  • Minimum Order Quantity:
    1 piece
  • Order Multiple:
    1 piece
  • Part Type:
    New
  • Quote Only:
    No
  • Replaced Product ID (OLD):
    3ADT313900R1001
  • Selling Unit of Measure:
    piece
  • Stocked At (Warehouses):
    DEAPR858EXPU
    US Drive Services
    SGRDC002EXPU
    CNIAB001EXPU
    SGIND002EXPU
    AUABB024EXPU

Dimensions

  • Product Net Weight:
    0.52 kg

Technical

  • Technical Information:
    Control board deliveries include always the latest
    firmware.Current ve rsion is 80x3.70. Please pay attentionon
    the compatibilities descriped in the folder PICTURE

Additional Information

  • Product Name:
    SDCS-CON-4 COAT-ROHS CONTROL BO

Contact information

What would you like to do?

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Sales Team

Your local ABB's partner contact

Your local ABB Sales Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Service Team

Your local ABB's partner contact

Your local ABB Service Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Submit your inquiry

Please select country from the list below
Country / region
widgets-contact-location
For this country please use ABB's partner contact details
Name
Company
E-Mail
Phone
Zip code
Your message
Cancel

Thank you for your inquiry and interest in ABB.
We will get back to you as soon as possible.

Back

An error occurred and your inquiry could not be sent.
Please try again later.

Back

Your local ABB Emergency Team

Your local ABB's partner contact

Your local ABB Emergency Team

Your local ABB's partner contact

Name
Address
 
Phone
 
Fax
 
E-Mail
 
 

Please select country from the list

Close

Authorized Value Providers

Close
Contact Service unavailable

Popular links

ABB Web feeds